![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VEX1 Series Power Valve:Regulator Valve
●Extensive size variations, port sizes 1/8 to 2
●VEX1: Large capacity exhaust regulator
●VEX3: 3 port, 3 position valve
●VEX5: Three functions (pressure regulator, directional control valve, and
speed controller) are provided by a single valve
●VEX1: Large capacity exhaust regulator
●VEX3: 3 port, 3 position valve
●VEX5: Three functions (pressure regulator, directional control valve, and
speed controller) are provided by a single valve
Field | Value | Value Details |
---|---|---|
Body Size | 9 | Body Ported |
Operation Type | 0 | Air Operated Type |
Port Size | 20 | 1(P):2;2(A):2;3(R):2 |
Thread Type | - | Rc |
Rated Voltage | - | None |
Electrical Entry | - | None |
Light/Surge Voltage Suppressor | - | None |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VEX1-11-2 | Base Gasket |
- | VEX9-32A | Bracket |