![]() |
Product Part Number: |
Specifications: Pilot Valve Assembly For VQZ Series
●Combined mounting of 3 port valve and 5 port valve on manifold valve is possible
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
Field | Value | Value Details |
---|---|---|
Function | - | Standard |
Coil Specifications | - | Standard |
Manual Override | - | Without Manual Override |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | L | L Plug Connector With Lead Wire |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override(Applicable To The VQZ100) | - | Non-locking Push Type |
Applicable Model | - | VQZ2000·3000;SYJ;SY;JSY |