![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SV1000·2000·3000·4000 Series Single Valve Sub-plate Type IP67 Compliant
●It is easily possible to add stations of the manifold valve or change specifications
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
Field | Value | Value Details |
---|---|---|
Series | 1 | SV1000 |
Type Of Actuation | 2 | 2 Position Double |
Pilot Type | - | Internal Pilot |
Rated Voltage | 5 | 24 VDC |
M12 Waterproof Connector | W1 | 300 mm |
Light/Surge Voltage Suppressor | U | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc Or Without Sub-Plate |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY3000-11-25 | Gasket |
![]() |
SX3000-22-2 | Replacement Parts Round Head Combination Screw |
![]() |
M2X24 | Replacement Parts Round Head Combination Screw |