![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGC Series Guide Cylinder Compact Type
●Linear transfer unit with compact guide body and front plate
●Compact, lightweight and space saving
●Compact, lightweight and space saving
Field | Value | Value Details |
---|---|---|
Type | - | None |
Bearing Type | M | Slide Bearing |
Mounting Style | B | Basic Style |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M5X0.8,Rc |
Cylinder Stroke | 400 | Standard Stroke 400 mm |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Rear Plate | R | With rear plate |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CG1N20Z-PS | Seal Kit |