![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KFG2 Series Stainless Steel 316 Insert Fittings KFG2H Male Connector
●Compact and lightweight
●Fluid temperature: -65 to 260°C (Swivel elbow: -5 to 150°C )
●Material: Stainless steel 316. Rubber material is not used.(Except swivel elbow)
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation
Law standards
●Fluid temperature: -65 to 260°C (Swivel elbow: -5 to 150°C )
●Material: Stainless steel 316. Rubber material is not used.(Except swivel elbow)
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation
Law standards
Field | Value | Value Details |
---|---|---|
Applicable Tube Size O.D. | 12 | Φ12 mm |
Applicable Tube Size I.D. | 09 | Φ9 mm |
Connection Thread | 03 | R3/8 |
Sealant | - | None |