![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JXCP1 Series Step Motor Controller Communication Protocol:PROFINET
●A controller with STO sub-function has been added [New]
●Parallel I/O
●Step motor (Servo/24 VDC)
●Number of step data: 64 points
●Parallel I/O
●Step motor (Servo/24 VDC)
●Number of step data: 64 points
Field | Value | Value Details |
---|---|---|
Communication Protocol | P | PROFINET |
Number Of Axes/Special Specification | 1 | 1 Axis,Standard Specifications |
Mounting | 7 | Screw Mounting |
Actuator Part Number | BC | Blank Controller |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
JXC-CPW | Power Supply Plug (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
P5062-5 | Conversion Cable (For JXCE1/91/P1/D1/L1) |
![]() |
JXC-W2A-C | Communication Cable for controller setting (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
LEC-W2-U | USB cable for controller setting (For LEC/LATC) |
- | JXC-W2A | Controller Setting Kit (For JXCE1/91/P1/D1/L□/M1 ) |