![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX260 Series Fieldbus System For Output SI Units
●CC-Link IE TSN [New] , Safety over EtherCAT® [New] compatible
●Space-saving installation
●IO-Link compatible
●IP67
●Drives up to 32 solenoids
●Daisy-chain wiring communication
●RJ45 communication connectors (X205)
●Space-saving installation
●IO-Link compatible
●IP67
●Drives up to 32 solenoids
●Daisy-chain wiring communication
●RJ45 communication connectors (X205)
Field | Value | Value Details |
---|---|---|
Communication Protocol | IL1 | Protocol:IO-Link;Number Of Outputs:32;Output Polarity:Source/PNP(Negative common);Communication Connector:M12;Manifold Symbol:KAN |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
PCA-1557743 | Assembly Type Connector |
![]() |
PCA-1557756 | Assembly Type Connector |
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
EX9-EA03 | End Plate |
![]() |
EX9-BP1 | Bracket Assembly |
![]() |
EX9-BD1 | DIN Rail Mounting Brackets |
- | EX9-AC005-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC010-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC020-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC030-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC050-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC100-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC005-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC010-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC020-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC030-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC050-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC100-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
![]() |
EX9-ACY02-S | Y Branch Connector |