![]() |
Product Part Number: |
Specifications: ESS Series Sintered Metal Element Stainless Steel (SUS) Square Sheet
●Large mechanical strength and withstand pressure, anti-corrosive
●Mechanical process, caulking, brazing, soldering, welding,
and simultaneous sintering are possible
●Can be used repeatedly by cleaning
●Mechanical process, caulking, brazing, soldering, welding,
and simultaneous sintering are possible
●Can be used repeatedly by cleaning
Field | Value | Value Details |
---|---|---|
Width | 300 | 300 mm |
Length | 300 | 300 mm |
Thickness | 5 | 5 mm |
Nominal Tiltration Accuracy (μm) | 5 | 5μm |
Outside Finish Category | M | Product With Machining Finish |