![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CXSJ Series Dual Rod Cylinder Compact Type
●More compact body compared to the dual rod cylinder series CXS
Auto switches can be confirmed from four directions. Axial piping is
also available. (Bore size: 6 and 10)
Auto switches can be confirmed from four directions. Axial piping is
also available. (Bore size: 6 and 10)
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 6 | Bore Size 6 mm |
Port Thread Type | - | M Thread(Φ6~Φ25),Rc1/8(Φ32) |
Piping | - | Standard(Φ6~Φ32) |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) *When Made To Order Is XB6 Without Built-in Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CXSJM6-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |