WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
AS1002FS-06

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: AS-FS Series Speed Controller With Indicator In-line Type
●“Made to Order”section has been added.[New]
●Numerical indication of knob rotation for flow rate reduces flow setting time and setting errors
  Flow rate can be controlled numerically with the indicator window
  4 indicator window directions available
●Larger Push-lock type knob
●Improved reproducibility of flow rate
●Electroless nickel plating type is standardized
●Stainless steel type is standardized
Field Value Value Details
Body Size 100 M5 Standard
One-touch Fitting F With One-touch Fitting
Indicator S With Indicator
Indicator Window Direction -
Applicable Tubing O.D. 06 Φ6 mm
Made To Order - Standard


Related Products
Image Part Number Part Name
AS-10L L-Bracket
AS-10D DIN Rail Mounting Bracket
AS-1AB Bolt Assembly
AS-2AB Bolt Assembly
AS-3AB Bolt Assembly
AS-4AB Bolt Assembly
AS-5AB Bolt Assembly
AS-6AB Bolt Assembly
AS-7AB Bolt Assembly
AS-8AB Bolt Assembly
AS-23AB Bolt Assembly
AS-10A1 Adapter For Direct Mounting
AS-10A Adapter For Manifold Mounting

Go Top