![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AC20-AC40-D →New Series |
Specifications: AC20-AC60-B Series Air Combination:Air Filter+Regulators+Lubricator
●Made to order added [New]
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
●Better visibility & environmental resistance
●Easy replacement of the element
The element and the bowl are in one piece.
Replacement can be done in hand.
●Reduced required maintenance space: Max.46% reduction
●Regulator: Set pressure 0.05 to 0.85 Mpa setting, 0.02 to 0.2 Mpa setting
●Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,Digital pressure switch
| Field | Value | Value Details |
|---|---|---|
| Body Size | 20 | Body Size |
| Thread Type | - | Rc |
| Port Size | 02 | 1/4 |
| Option a | - | Without Auto Drain |
| Option b | G | Round Type Pressure Gauge (With Limit Indicator) |
| Attechment | - | Without Attachment |
| Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
| Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
Y220P-050S | Spacer Paking |
|
Y200-A | Spacer |
|
Y200T-A | Spacer With Bracket |
|
E200-01-A | Piping Adapter |
|
E200-02-A | Piping Adapter |
|
E200-03-A | Piping Adapter |
|
Y24-01-A | Cross Spacer |
|
Y24-02-A | Cross Spacer |
|
G36-10-01 | Round Type Pressure Gauge |