![]() |
Product Part Number: |
Specifications: ZZQ1 Series Space Saving Vacuum Pump System Manifold
●Compatible with ejector systems and the vacuum pump systems
●Width: 10 mm, Weight: 109 g (single unit, with vacuum pressure switch and
suction filter)
●Digital vacuum pressure switch
●With LED display function
●Adaptable for a manifold application
●Width: 10 mm, Weight: 109 g (single unit, with vacuum pressure switch and
suction filter)
●Digital vacuum pressure switch
●With LED display function
●Adaptable for a manifold application
Field | Value | Value Details |
---|---|---|
No. Of Stations | 02 | 2 Stations |
Vacuum Pressure Supply Port | L | Left Side |
Vacuum Release Pressure Supply Port (PD Port) | C | Provided (Air Can Be Alternatively Supplied From The PS Port.) |