![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZKJ Series Fieldbus Compatible Vacuum Manifold
●Vacuum pads and actuator driving can be controlled with a single manifold [New]
●Positive pressure unit
5-port solenoid valve [New]
●Vacuum unit
Energy saving ejector Air consumption: 92% reduction
●Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
●Exhaust sealing function
Quick workpiece release
●4 stations/8 stations/12 stations/16 stations manifold compatible
●Positive pressure unit
5-port solenoid valve [New]
●Vacuum unit
Energy saving ejector Air consumption: 92% reduction
●Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
●Exhaust sealing function
Quick workpiece release
●4 stations/8 stations/12 stations/16 stations manifold compatible
Field | Value | Value Details |
---|---|---|
Stations | 04 | 4 Stations |
SI Unit Specification | KAN | IO-Link |
U Side End Plate Supply Port(P) Specification | L8 | Φ8 Elbow One-touch Fitting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZKJ-BP1-A | Blanking Plate |
![]() |
ZK2-MP2F-A | Plug For Individual Supply |
- | ZKJ-TB2-A | Round Head Combination Screw |
- | ZKJ-TB3-A | Round Head Combination Screw |
- | ZKJ-TB4-A | Round Head Combination Screw |
![]() |
ZKJ-S004-A | F.R.Unit |
![]() |
ZKJ-PL2-4-A | Protective Plate |
![]() |
ZKJ-TB1-4-A | Tension Bolt |
![]() |
VZ1000-11-1-1 | DIN Rail |
- | EX9-AC005-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC010-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC020-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC030-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC050-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC100-SSPS | IO-Link Communication Cable With Connector On Both Sides |
- | EX9-AC005-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC010-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC020-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC030-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC050-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
- | EX9-AC100-SAPA | IO-Link Communication Cable With Angled Connector On Both Sides |
![]() |
EX9-ACY02-S | Y Branch Connector |
![]() |
SZ3000-74-1A-L8 | One-touch Fitting Assembly |