![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZU□A Series In-line Type Vacuum Ejector
●Compact and Lightweight
O.D.: Φ10.4, Weight: 3.9 g, Overall length: 52 mm
●Port size
Φ4, Φ6 One-touch fitting, Rc1/8, Φ5/32"
●Vacuum pressure reached [kPa]
Type S: -90
Type L: -48
O.D.: Φ10.4, Weight: 3.9 g, Overall length: 52 mm
●Port size
Φ4, Φ6 One-touch fitting, Rc1/8, Φ5/32"
●Vacuum pressure reached [kPa]
Type S: -90
Type L: -48
Field | Value | Value Details |
---|---|---|
Nozzle Diameter | 07 | 0.7 mm |
Vacuum Pressure Reached | L | −40 kPa (ZU03)/−40 kPa (ZU04)/−48 kPa (ZU05)/−48 kPa (ZU07) |
Port Size | - | Φ4 One-touch Fitting(ZU03/04)/Φ6 One-touch Fitting(ZU05/07) |