![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZQ□A Series Compact Vacuum Unit Ejector System Without Energy Saving Function Single Unit
●An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible
●Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
●Compatible with ejector systems and vacuum pump systems
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible
●Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
●Compatible with ejector systems and vacuum pump systems
Field | Value | Value Details |
---|---|---|
Nozzle Nominal Size | 10 | 1.0 mm |
Body Style | 1U | For Single unit |
Solenoid Valve Combination | K2 | Supply Valve (N.O.),Release Valve (N.C.) |
Solenoid Valve Rated Voltage | 5 | 24 VDC |
Electrical Entry | LO | L-type Plug Connector (Without Connector) With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Vacuum Pressure Switch (With Suction Filter) | EC | Pressure Range:0~-100 kPa;Output:NPN1 Output + Analog Voltage |
Remote Sensor Unit | - | With Unit Switching Function |
Lead Wire Specifications | G | Lead Wire With Connector (Length:2 m) (Included) |
Check Valve | - | None |
Fitting (V Port) | 0 | Without Fitting (M5 X 0.8) |
Fitting (P Port) | 0 | Without Fitting (M5 X 0.8) |
Option | - | For Single Unit: With Bracket Assembly, Without Converter Assembly For Solenoid Valve; For Manifold: Without Low Release Pressure Specification, Without Converter Assembly For Solenoid Valve |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZK1-CP-A | Replacement Parts Clip |
![]() |
ZQ1-PL11-A | Silencer Plate Assembly |
![]() |
ZQ1-FC1-A | Filter Bowl Assembly |
![]() |
ZQ1-FE2-A | Filter Element |
![]() |
VVQ1000-50A-M5 | Fitting Assembly |
![]() |
ZQ1-BK1-A | Bracket Assembly |
![]() |
ZS-39-5G | Wire With Connector |