![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZQ Series Space Saving Vacuum Pump System
●Compatible with ejector systems and the vacuum pump systems
●Width: 10 mm, Weight: 109 g (single unit, with vacuum pressure switch and
suction filter)
●Digital vacuum pressure switch
●With LED display function
●Adaptable for a manifold application
●Width: 10 mm, Weight: 109 g (single unit, with vacuum pressure switch and
suction filter)
●Digital vacuum pressure switch
●With LED display function
●Adaptable for a manifold application
Field | Value | Value Details |
---|---|---|
Body Type | M | For Manifold |
Solenoid Valve Combination | K1 | Supply Valve:Normally Closed;Vacuum Release Valve:Normally Closed |
Function | - | Standard Type (1 W For DC) |
Solenoid Valve Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | L-type Plug Connector,With 0.3M Lead Wire,With Light/Surge Voltage Suppressor |
Manual Override | - | Non-Locking Push Type Latching Type:Push-Locking Type |
Vacuum Pressure Switch Suction Filter | EA | 0 To –101 kPa/NPN Open Collector 2 Outputs,With Suction Filter |
Vacuum Pressure Switch Unit Specifications | - | With Unit Switching Function |
Vacuum Pressure Switch Lead Wire Specifications | G | Lead Wire With Connector(Lead Wire Length 2M)With Connector Cover |
Fitting (V Port) | 3 | Φ6mm (Straight) |
Fitting (PS,PV Port) | - | Without Port |
Bracket A | - | With Bracket A |
CE-compliant | - | - |