![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP Series Vacuum Pads/Basic Pad Flat Type With Buffer
●12 sizes, 6 types of pad forms The mounting bracket
can be selected according to the application.
●Pad form: Flat type, Flat type with ribs, Bellows type,Thin flat type, Thin flat type with ribs, Deep type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
can be selected according to the application.
●Pad form: Flat type, Flat type with ribs, Bellows type,Thin flat type, Thin flat type with ribs, Deep type
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
●Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Field | Value | Value Details |
---|---|---|
Vacuum Inlet Direction | T | Vertical |
Pad Diameter | 32 | Φ32 mm |
Pad Form | U | Flat Type |
Material | N | NBR |
Buffer Specification | K | Non-rotating |
Buffer Stroke (mm) | 20 | 20 mm |
Vacuum Inlet | 06 | Φ6 One-touch Fitting |
Connection | A10 | M10X1 Male Thread |