![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3P Series Vacuum Vertical Vacuum Inlet With Buffer
●Good for film packaging applications where the shape of the workpiece changes easily from being lifted
●Silicone rubber compliant with the FDA (USA Food and Drug Administration) 21CFR§177.2600 elution test is used
●Blue colored pad
●Reduced leakage
●Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during adsorption
●Silicone rubber compliant with the FDA (USA Food and Drug Administration) 21CFR§177.2600 elution test is used
●Blue colored pad
●Reduced leakage
●Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during adsorption
Field | Value | Value Details |
---|---|---|
Pad Diameter | 50 | Φ50 |
Pad Material | SF | Silicone Rubber Complies With The FDA (USA Food And Drug Administration) 21CFR§177.2600 Elution Test |
Buffer Specification | J | Rotating |
Stroke | 10 | Stroke 10 mm |
Vacuum Inlet | B01 | Rc1/8 Female Thread |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZPB3J10-B01 | Buffer Assembly |
![]() |
ZPB3J20-B01 | Buffer Assembly |
![]() |
ZPB3K10-B01 | Buffer Assembly |
![]() |
ZPB3K20-B01 | Buffer Assembly |
![]() |
ZP3PA-T2-B8 | T Female Thread Adapter |