![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3M Series Suction Cup/Bowl Shape With Non-slip Feature With Adapter
●An oval flat shape with non-slip feature has been added. [New]
Compatible with workpieces with an elongated adsorption surface
●Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistance
Reduced number of cup replacements
●Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
·Prevents workpiece slippage
·Secure adsorbing and transferring are possible.
●Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption possible.
Horizontal holding force: 387 N (Cup diameter Φ100)
●Suitable for high-temperature workpieces (200°C)
Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
Compatible with workpieces with an elongated adsorption surface
●Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistance
Reduced number of cup replacements
●Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
·Prevents workpiece slippage
·Secure adsorbing and transferring are possible.
●Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption possible.
Horizontal holding force: 387 N (Cup diameter Φ100)
●Suitable for high-temperature workpieces (200°C)
Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
Field | Value | Value Details |
---|---|---|
Pad Diameter | 32 | Φ32 |
Material | FS | FS61 (Fluorine Rubber);Color:Green |
Connection Thread And Type | A10 | Type:Direct Mounting,Thread:Male Thread, Size:M10X1.0 |
Mesh Filter | MF | With Mesh Filter |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZPMF-60-D13 | Mesh Filter |