![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP2 Series Vacuum Pad Flat Pad With Adapter
●For the adsorption of flexible sheets or film
●Reduced deformation of flat surfaces during adsorption
●Reduced deformation of flat surfaces during adsorption
Field | Value | Value Details |
---|---|---|
Vacuum Inlet Direction | T | Vertical |
Pad Diameter | B15 | Φ15 mm |
Pad Type | MT | Thin Flat(With Groove) |
Pad Material | N | NBR |
Mounting | B5 | Thread Size:M5X0.8;Adapter (Female Thread) Type:Hexagon O.D. |
Gasket | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZP2-B15MTN | Pad Unit |
![]() |
ZP2A-M04 | Adapter |