![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZL3/ZL6 Series Multistage Ejector With Valve/Pressure Switch With Energy Saving Function
●An IO-Link compatible vacuum pressure switch has been added. (ZL3, ZL6) [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
●Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors
●Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
●Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors
●Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Field | Value | Value Details |
---|---|---|
Max. Suction Flow Rate | 6 | 600 L/min (ANR) |
Standard Supply Pressure | M | 0.35 MPa |
Vacuum (2/V) Port Size/Supply (1/P) Port Applicable Tubing O.D. | 04 | Vacuum (2/V) Port:2 X Rc1/2 (Branch Specification);Supply (1/P) Port:8 (Metric) |
Exhaust | - | Silencer Exhaust |
Combination Of Supply Valve And Release Valve | K1 | Supply Valve (N.C.),Release Valve (N.C.) |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | LO | L Plug Connector Without Connector |
With Light Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | E | Push-turn Locking Lever Type |
Vacuum Pressure Sensor | F | Vacuum pressure Switch (Compound Pressure 2 Outputs) |
Output Specifications | A | NPN Open Collector |
Remote Sensor Unit | - | With Unit Switching Function Or Without Pressure Switch For Vacuum |
Lead Wire Specifications | G | Lead Wire With Connector (Length:2 m) (Included) |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZL6-SC1-A | Silencer Assembly (With Sound Absorbing Material) |
![]() |
ZS-39-5G | Wire With Connector |