![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZL1 Series Multistage Ejector With Valve
●An IO-Link compatible vacuum pressure switch has been added. (ZL3, ZL6) [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
●Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors
●Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
●Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors
●Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Field | Value | Value Details |
---|---|---|
Supply(P),Vacuum(V) Port/One-touch Fitting Connection Size | - | Supply (P) Port:Φ6 Vacuum (V) Port:Φ12 Vacuum Pressure Gauge Unit Specifications: kPa |
Exhaust | - | Silencer Exhaust |
Combination Of Supply Valve And Release Valve | K2 | Supply Valve (N.C.) |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | M | M Plug Connector With Lead Wire Length 300mm |
Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Vacuum Pressure Sensor | D | Digital Pressure Switch For Vacuum |
Output Specifications | P | PNP Open Collector 1 Output |
Remote Sensor Unit | - | With Unit Switching Function Or Without Digital Pressure Switch For Vacuum |
Lead Wire Specifications | L | Lead Wire With Connector (2 m) |
Option | B | Adapter Assembly For Bottom Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZL112A-SC1-A | Silencer Assembly |
![]() |
ZL112A-EJ1-A | Ejector Assembly |
![]() |
ZL112A-FE1-A | Element |
![]() |
ZL112A-SE1-A | Sound Absorbing Material |
![]() |
ZL112A-OR1-A | O-ring |
![]() |
ZL112A-FC1-A | Suction Cover Assembly |
![]() |
ZL112A-PG1-A | Pressure Gauge Assembly |
![]() |
ZL112A-AD1-A | Adapter Assembly For Bottom Mounting |
![]() |
ZL112A-VP2-A | Valve plate assembly (Needle is included) |
![]() |
ZS-38-3L | Wire With Connector |