![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 10/2020, replacement series:ZK2KA →New Series |
Specifications: ZK2 Series Vacuum Module Ejector System
●High-noise reduction silencer added. [New]
Low noise: 46 dB (A)
Suction flow rate: Improved by up to approx. 20%
●Compatible with ejector systems and the vacuum pump systems
●Digital pressure switch for vacuum with energy saving function cuts supply air when the pressure reached the desired vacuum.
Air consumption: 90% reduced
●More efficient ejector
Suction flow: 50% increased
Air consumption: 30% reduced
(Compared to other SMC single stage ejectors)
Low noise: 46 dB (A)
Suction flow rate: Improved by up to approx. 20%
●Compatible with ejector systems and the vacuum pump systems
●Digital pressure switch for vacuum with energy saving function cuts supply air when the pressure reached the desired vacuum.
Air consumption: 90% reduced
●More efficient ejector
Suction flow: 50% increased
Air consumption: 30% reduced
(Compared to other SMC single stage ejectors)
Field | Value | Value Details |
---|---|---|
System , Body Type | A | Single Unit Silencer Exhaust |
Nozzle Size (mm) | 15 | Φ1.5 |
Combination Of Supply Valve And Release Valve | K | Supply Valve:N.C. ;Release Valve:N.C. |
Rated Voltage | 5 | 24 VDC |
Pressure sensor , Vacuum pressure switch Type | K | Energy-saving Vacuum digital pressure switch ;Range of pressure -100~100kPa ;NPN1output With unit switching function |
Supply valve, Release valve , Vacuum pressure switch Connector Type | W | supply valve and release valve Connector:L plug connector ;With Energy-saving switch lead wire |
Vacuum (V) Port | 06 | Φ6 mm |
Option a | B | has 1 Single Unit Bracket |
Option b | - | Without Option |
Option c | - | Without Option |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | ZK2-CV-A | Check Valve |
![]() |
ZS-39-5G | Wire With Connector |
![]() |
VVQZ2000-CP | Plug |
![]() |
ZK2-MP1C6-A | Port Plug |
![]() |
ZK2-SE2-1-A | Sound Absorbing Material |