![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZK2A Series Ejector System Vacuum Unit Single Unit Ejector + With Valve + Without Energy Saving Function
●Supply valve: An N.O. specification has been added. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
●An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Compatible with ejector systems and vacuum pump systems
●Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
●More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors)
●Energy saving efficiency: 93% reduction
●Improved low noise and suction flow by adoption of a high-noise reduction silencer
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
●An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible.
●Compatible with ejector systems and vacuum pump systems
●Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
●More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors)
●Energy saving efficiency: 93% reduction
●Improved low noise and suction flow by adoption of a high-noise reduction silencer
Field | Value | Value Details |
---|---|---|
Body/Exhaust Type | A | Body: Single Unit; Exhaust Type: Silencer Exhaust |
Nominal Nozzle Size (mm) | 10 | Φ1.0 |
Combination Of Supply Valve And Release Valve | R | Supply Valve:Self-holding Release Valve Linked;Release Valve:N.C. |
Rated Voltage | 5 | 24 VDC |
Pressure Switch For Vacuum/Pressure Sensor | A | Type:Pressure Switch For Vacuum;Pressure Range:0~-101kPa;NPN 2 Outputs;With Unit Selection Function |
Connector Specifications | L | For Supply Valve/Release Valve:300 mm(Connector Assembly);For Pressure Switch For Vacuum:2 m(Lead Wire With Connector);Pressure Sensor Assembly:3 m(With Lead Wire) |
Vacuum (V) Port | 06 | Φ6 mm |
Option a | B | Mounting Bracket For Single Unit (Nuts And Bolts Are Included) |
Option b | - | Without Option |
Option c | - | Without Option |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZK2-LVW-A | Receptacle |
![]() |
ZK2-LVW6-A | Receptacle |
![]() |
ZK2-LVW10-A | Receptacle |
![]() |
ZK2-LVW20-A | Receptacle |
![]() |
ZK2-LVW30-A | Receptacle |
- | ZK2-SE1-1-A | Sound Absorbing Material |
![]() |
ZK2-FE1-3-A | Element |
- | ZK2-FCP-A | Filter Bowl |
- | ZK2-FCT-A | Filter Bowl |
![]() |
ZS-39-5G | Wire With Connector |
- | ZK2-PS1-A | Pressure Sensor Assembly |
- | ZK2-PS3-A | Pressure Sensor Assembly |
- | ZK2-RL1-A | Release Lever |
![]() |
ZK2-LN1-A | Lock Nut |
- | ZK2-BG5-1-A | Replacement Parts Gasket |
- | ZK2-BG5-2-A | Replacement Parts Gasket |
- | ZK2-SC3-4-A | High-noise Reduction Silencer Case Assembly |
- | ZK2-VA1S6-A | Vacuum Port Adapter Assembly |
![]() |
KJH06-C2 | Replacement Parts One-touch Fitting |