![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZH Series Body Ported Type Vacuum Ejector
●Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
●4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,DIN rail mounting
●A silencer and standard bracket are available. (Body ported type only)
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
●4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,DIN rail mounting
●A silencer and standard bracket are available. (Body ported type only)
Field | Value | Value Details |
---|---|---|
Nozzle Diameter | 10 | Φ1.0 mm |
Body | D | Body Ported |
Vacuum Pressure Reached | S | -90kPa |
SUP. Port Size | 06 | Φ6 One-touch Fitting |
VAC. Port Size | 06 | Φ6 One-touch Fitting |
EXH. Port Size | 08 | Φ8 One-touch Fitting |
Accessory | - | With Standard bracket,Without Silencer |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AS-10L | L-Bracket |
![]() |
AS-10D | DIN Rail Mounting Bracket |
![]() |
ZH2-TB101-A | Set of Long Clamping Screws |
![]() |
ZH2-TB102-A | Set of Long Clamping Screws |
![]() |
ZH2-TB103-A | Set of Long Clamping Screws |
![]() |
ZH2-TB104-A | Set of Long Clamping Screws |
![]() |
ZH2-TB106-A | Set of Long Clamping Screws |
![]() |
ZH2-TB108-A | Set of Long Clamping Screws |
![]() |
AN15-C08 | Silencer |