![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZFC Series In-Line Air Filter
●Operating pressure range: -100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
●With lock mechanism
During positive pressure, prevents components from being scattered when they are loosened.
●2 types of transparent.
Polycarbonate (standard), Nylon (Made to Order)
Both positive pressure and vacuum pressure can be used with one unit.
●With lock mechanism
During positive pressure, prevents components from being scattered when they are loosened.
●2 types of transparent.
Polycarbonate (standard), Nylon (Made to Order)
Field | Value | Value Details |
---|---|---|
Body Size | 7 | Body Size:100 L/min,Filtration Area:1260 mm2 |
Applicable Tubing O.D. | 4 | Φ6 mm |
Option | B | With Bracket |
Made To Order | - | Standard |