![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZB Series Compact Vacuum Unit Vacuum Pump System
●Compatible with ejector systems and the vacuum pump systems
●Quick response: Response time of the valve 5 ms, vacuum response time 28 ms
●Energy-saving: Air consumption 17% reduced, vacuum pressure reached 21%
increased
●Compact / Lightweight: 46 g
●With vacuum pressure switch
●Can copy to up to 10 switches simultaneously
●IO-Link compatible
●Quick response: Response time of the valve 5 ms, vacuum response time 28 ms
●Energy-saving: Air consumption 17% reduced, vacuum pressure reached 21%
increased
●Compact / Lightweight: 46 g
●With vacuum pressure switch
●Can copy to up to 10 switches simultaneously
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Body Type | 3 | For Manifold |
Combination Of Supply Valve And Release Valve | K1 | Supply Valve:Normally Closed;Release Valve:Normally Closed |
Rated Voltage | 5 | 24 VDC |
Supply Valve/Release Valve Electrical Entry | L | L-type Plug Connector With Lead Wire |
Manual Override | - | Non-locking Push Type |
Pressure Sensor/Vacuum Pressure Switch Specifications | P1 | Pressure Sensor;Pressure Range:0 to -101kPa;Output:1 to 5 V,Accuracy:±2% F.S. Or Less |
Lead Wire With Connector For Vacuum Pressure Switch | - | Without Lead Wire With Connector (No Need To Specify For Pressure Sensor Type.) |
Vacuum (V) Port | C4 | Straight Φ4 One-touch Fitting Metric Size |
Option | K | Screwdriver Handling Type Vacuum Break Flow Rate Adjustment Needle |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | ZB1-FE3-A | Filter Element |
- | ZB1-SE1-A | Sound Absorbing Material |
- | M1.7X15 | Mounting Screw |
- | ZB1-VQ120U-5L | Supply Valve |
- | ZB1-VQ110-5L | Release Valve |
- | ZB1-PS1-A | Pressure Sensor Assembly |
![]() |
ZB1-VPN3-C4-A | V Port Assembly |
![]() |
KJH04-C1 | One-touch Fitting |