![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: XSA Series Normal Close High Vacuum Solenoid Valve
●Female thread type (Rc, NPT) added [New]
●Minimum operating pressure:1×10-6Pa(abs)
●Leakage:Internal 1.3×10-9Pa·m3/s, External 1.3×10-11Pa·m3/s
●2 types of fitting
●Power consumption:Max.25%reduction
●Weight:Max.18%lighter 0.5kg→0.41kg
●Minimum operating pressure:1×10-6Pa(abs)
●Leakage:Internal 1.3×10-9Pa·m3/s, External 1.3×10-11Pa·m3/s
●2 types of fitting
●Power consumption:Max.25%reduction
●Weight:Max.18%lighter 0.5kg→0.41kg
Field | Value | Value Details |
---|---|---|
Valve Size | 2 | Size 2 |
Orifice Diameter | 2 | Φ3 mm |
Fitting Size | 2 | 1/4 |
Fitting Type | S | Compression Fitting |
Voltage | 5 | 24 VDC |
Electrical Entry | DL | DIN Terminal With Light(With Surge Voltage Suppressor) |
Special Electrical Entry Direction | - | - |
Spacer | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
3G-GDM2A-G | DIN Connector |
![]() |
GDM2A-L1 | DIN Connector |
![]() |
GDM2A-L15 | DIN Connector |
![]() |
GDM2A-L2 | DIN Connector |
![]() |
GDM2A-L5 | DIN Connector |
![]() |
GDM2A-L6 | DIN Connector |
- | VCW20-1-29-1 | Gasket |
- | VX021S-1-16FB | Lead Wire Assembly |
- | XSA1R-8-1 | Spacer |
- | XSA2R-8-1 | Spacer |