![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: XMD Series Stainless Steel High Vacuum Angle Valve 2 Stage Control,Single Acting/Bellows,O-ring Seal
●A precision casting, unified composition prevents accumulation of gas
●Mounting interchangeable with Aluminum High Vacuum Angle Valve
Series XL (Series XM)
Note) Size 16 is not available for In-line type
●Mounting interchangeable with Aluminum High Vacuum Angle Valve
Series XL (Series XM)
Note) Size 16 is not available for In-line type
Field | Value | Value Details |
---|---|---|
Flange Size | 63 | 63,CF114 |
Flange Type | D | K(DN) |
Pilot Port Direction | - | Flange Side |
Temperature Specifications | H0 | 5 to 150°C |
Auto Switch Type | - | Without Auto Switch (Without Built-in Magnet) |
Number Of Auto Switches/Detecting Position | - | Quantity:Without Auto Switch;Detecting Position:- |
Seal Material | XR1 | Seal Material:Chemraz;Compound No.:SS592 |
Part Numbers Indicating Changed Seal Material And Leakage | A | Changed Part:Valve Seal (Maintenance Part),Exterior Seal (Maintenance Part),Valve S Seal Assembly (Maintenance Part)(Material: Stainless Steel 304 + Seal Material),O-ring to Fix;Leakage:Internal:1.3x10^-8 Pa·m3/sa or less,External:1.3x10^-9 Pa·m3/sa or less |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | XLD63-30-1 | Bonnet Assembly,Handle Assembly Component Parts |
- | XLD63-30-1H | Bonnet Assembly,Handle Assembly Component Parts |
- | AS568-043V | Exterior Seal |
- | AS568-043-XN1 | Exterior Seal Location |
- | AS568-043-XP1 | Exterior Seal Location |
- | AS568-043-XQ1 | Exterior Seal Location |
- | AS568-043-XR1 | Exterior Seal Location |
- | AS568-043-XR2 | Exterior Seal Location |
- | AS568-043-XR3 | Exterior Seal Location |
- | AS568-043-XS1 | Exterior Seal Location |
- | AS568-043-XT1 | Exterior Seal Location |
- | AS568-043-XU1 | Exterior Seal |
- | AS568-233V | Valve Seal |
- | AS568-233-XN1 | Valve Seal Location |
- | AS568-233-XP1 | Valve Seal Location |
- | AS568-233-XQ1 | Valve Seal Location |
- | AS568-233-XR1 | Valve Seal Location |
- | AS568-233-XR2 | Valve Seal Location |
- | AS568-233-XR3 | Valve Seal Location |
- | AS568-233-XS1 | Valve Seal Location |
- | AS568-233-XT1 | Valve Seal Location |
- | AS568-233-XU1 | Valve Seal |
- | XLD63-2-9-1A | Valve S Seal Assembly |
- | XLD63-2-9-1A-XN1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XP1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XQ1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XR1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XR2 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XR3 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XS1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XT1 | Valve S Seal Assembly |
- | XLD63-2-9-1A-XU1 | Valve S Seal Assembly |