![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: XLH Series Aluminum High Vacuum Angle Valve Manual/Bellows Seal
●Strong against fluorine
●Minimal gas emissions
●Minimal heavy metal contamination
●Minimal gas emissions
●Minimal heavy metal contamination
Field | Value | Value Details |
---|---|---|
Flange Size | 25 | 25 |
Heater | - | - |
Body Surface Treatment | - | External:Hard Anodized Internal:Raw Material |
Seal Material | - | Seal Material:FKM;Compound No.:1349-80 |
Seal Material Changed Part And Leakage | - | Changed Part:-;Leakage:Internal:1.3x10^-10(FKM) Pa·m3/sa or less,External:1.3x10^-11(FKM) Pa·m3/sa or less |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | XLH25-30-1 | Bonnet Assembly |
- | AS568-030V | Exterior Seal |
- | AS568-030-XN1 | Exterior Seal Location |
- | AS568-030-XP1 | Exterior Seal Location |
- | AS568-030-XQ1 | Exterior Seal Location |
- | AS568-030-XR1 | Exterior Seal Location |
- | AS568-030-XR2 | Exterior Seal Location |
- | AS568-030-XR3 | Exterior Seal Location |
- | AS568-030-XS1 | Exterior Seal Location |
- | AS568-030-XT1 | Exterior Seal Location |
- | AS568-030-XU1 | Exterior Seal |
![]() |
B2401-V24V | Valve Seal |
![]() |
B2401-V24-XN1 | Valve Seal Location |
![]() |
B2401-V24-XP1 | Valve Seal Location |
![]() |
B2401-V24-XQ1 | Valve Seal Location |
![]() |
B2401-V24-XR1 | Valve Seal Location |
![]() |
B2401-V24-XR2 | Valve Seal Location |
![]() |
B2401-V24-XR3 | Valve Seal Location |
![]() |
B2401-V24-XS1 | Valve Seal Location |
![]() |
B2401-V24-XT1 | Valve Seal Location |
- | B2401-V24-XU1 | Valve Seal |