![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: XLA-2 Series Aluminum High Vacuum Angle Valve Normally Closed/Bellows Seal
●Aluminum bodied
Uniform baking temperature
Lightweight, Compact
Minimal outgassingr
Minimal contamination from heavy metals
●Possible to replace the bellows
Uniform baking temperature
Lightweight, Compact
Minimal outgassingr
Minimal contamination from heavy metals
●Possible to replace the bellows
Field | Value | Value Details |
---|---|---|
Flange Size | 40 | 40 |
Flange Type | - | KF(NW) |
Indicator/Pilot Port Direction | - | Without Indicator,Flange Side |
Temperature Specifications/Heater | - | 5 To 60℃,Without Heater |
Auto Switch Type | - | Without Auto Switch (Without Built-in Magnet) |
Number Of Auto Switches/Detecting Position | - | Quantity:Without Auto Switch;Detecting Position:- |
Body Surface Treatment | - | External:Hard Anodized Internal:Raw Material |
Seal Material | XS1 | Seal Material:VMQ;Compound No.:1232-70 |
Seal Material Changed Part And Leakage | A | Changed Part:Valve Seal 1(Maintenance Part),Valve Seal 2(Maintenance Part),Exterior Seal (Maintenance Part);Leakage:Internal:1.3x10^-8 Pa·m3/sa or less,External:1.3x10^-9 Pa·m3/sa or less (Seal material F1: Leakage:Internal:1.3x10^-10 Pa·m3/sa or less,External:1.3x10^-11 Pa·m3/sa or less) |