![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: W-R1 Series Pallet Lock Cylinder
●Centering applied to correct positional deviation of up to ±50 mm
●Through the toggle mechanism, max. clamping force of 4430 N
●Arm opening angle: Approx. 70°
●Integration of the clamping unit and cylinder unit reduces
design and assembly labor
●Through the toggle mechanism, max. clamping force of 4430 N
●Arm opening angle: Approx. 70°
●Integration of the clamping unit and cylinder unit reduces
design and assembly labor
Field | Value | Value Details |
---|---|---|
Proximity Switch | SC | With Proximity Switch |