![]() |
Product Part Number: |
Specifications: VZ100 Series Rubber Seal 3 Port Solenoid Valve/Body Ported Valve
●Can be used in vacuum environment (VZ100 、VZ300R、VZ500R)
●Exhaust without pilot(Common exhaust type:VZ300M 、500M)
●Can be used as selector valve, Divider valve(External pilot type:VZ300R、500R)
●Manifold Type No.:VV3Z1,VV4Z1,VV3Z3,VV3Z5
●Exhaust without pilot(Common exhaust type:VZ300M 、500M)
●Can be used as selector valve, Divider valve(External pilot type:VZ300R、500R)
●Manifold Type No.:VV3Z1,VV4Z1,VV3Z3,VV3Z5
Field | Value | Value Details |
---|---|---|
Series | 1 | VZ100 Series |
Function | 1 | Normally Closed |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | MO | M Plug Connector Without Connector |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Port Size | M5 | M5X0.8 |
Option | - | None |
Made To Order | - | Standard |
CE/UKCA-compliant | Q | CE/UKCA-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | KA00481 | Replacement Parts O-ring |
![]() |
DXT170-176-3-05 | DIN Connector With Light |
![]() |
AN120-M5 | Silencer |