![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VY1 Series Electro-pneumatic Regulator E-P HYREG
●Stepless control of pressure by use of electric signals
●Thrust control of cylinder
●Flow control of nozzle
●Pressure control of tank
●Thrust control of cylinder
●Flow control of nozzle
●Pressure control of tank
Field | Value | Value Details |
---|---|---|
Body Size | 9 | Body Ported |
Pilot Type | 1 | External Pilot |
Power Source/Command Signal | - | Power Source voltage DC:24 V;Command Signal DC:1 to 5 V;Input Impedance:67 kΩ |
Bore Size | 20 | Port 1(P), 2(A):Rc2;Port 3(R):Rc2 |
Thread Type | - | Rc |
Option | GN | Pressure Gauge, Silencer |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VEX9-32A | Bracket |
- | AN210-02 | Silencer |