![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VXZ Series Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve For Air
●For air, water, oil, heated water, high temperature oil
●Body material: Aluminum, resin, C37, Stainless steel
●With One-touch fittings (resin body) type is available
●IP65
●Body material: Aluminum, resin, C37, Stainless steel
●With One-touch fittings (resin body) type is available
●IP65
Field | Value | Value Details |
---|---|---|
Size-Valve Type | 3 | Body Size:10A;Valve Type:N.C. |
Body Material/Port Size/Orifice Diameter | A | Body Material:Aluminum,Port Size:1/4,Orifice Diameter:10 |
Voltage/Electrical Entry | G | Voltage:24 VDC,Electrical Entry:Din Terminal With Surge Voltage Suppressor |
Special Voltage-Electrical Entry/Electrical Option | - | None |
Other Option | - | Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material:FKM): Not Compliant,Oil-Free: Not Compliant,Port Thread:Rc,One-touch Fitting |
Installation Options | XB | Special Electrical Entry Direction/With Bracket |
Special Electrical Entry Direction | - | IN Side(Standard) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VCW20-1-29-1-F | Gasket |
- | VX021S-1-16FB | Lead Wire Assembly |
![]() |
3G-GDM2A-G | DIN Connector |
![]() |
GDM2A-G-S5 | DIN Connector |
![]() |
GDM2A-G-Z5 | DIN Connector |
![]() |
GDM2A-L1 | DIN Connector |
![]() |
GDM2A-L15 | DIN Connector |
![]() |
GDM2A-L2 | DIN Connector |
![]() |
GDM2A-L5 | DIN Connector |
![]() |
GDM2A-L6 | DIN Connector |
![]() |
GDM2A-R | DIN Connector |
![]() |
GDM2A-R-L1 | DIN Connector |
![]() |
GDM2A-R-L15 | DIN Connector |
![]() |
GDM2A-R-L2 | DIN Connector |
![]() |
GDM2A-R-L5 | DIN Connector |
- | VCW20-1-29-1 | Gasket |