![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VXD Series Pilot Operated 2 Port Solenoid Valve For Air
●For air, water, oil, heated water, high temperature oil
●Body material: Aluminum, resin, C37, Stainless steel and CAC408
●With One-touch fittings (resin body) type is available
●IP65
●Body material: Aluminum, resin, C37, Stainless steel and CAC408
●With One-touch fittings (resin body) type is available
●IP65
Field | Value | Value Details |
---|---|---|
Size-Valve Type | 3 | Size:8A/10A/15A;Valve Type:N.C. |
Body Material/Port Size/Orifice Diameter | A | Body Material:Aluminum;Port Size:1/4;Orifice Diameter:10 |
Voltage/Electrical Entry | Z | Other Voltages And Electrical Option |
Electrical Option | 2A | 24 VDC;DIN Terminal,With Light,Surge Voltage Suppressor |
Other Option | - | Low Concentration Ozone Resistant And Applicable To Deionized Water(Seal Material: FKM): Not Compliant ; OilFree : Not Compliant ; Special Thread :Rc,With One-touch Fitting |
Mounting Option | XB | Special Electrical Entry Direction/With Bracket |
Special Electrical Entry Direction | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VCW20-1-29-1 | Gasket |
- | VX021S-1-16FB | Lead Wire Assembly |
- | VXD30S-14A-1 | Replacement Parts Bracket Assembly |
![]() |
GDM2A-L5 | DIN Connector |