![]() |
Product Part Number: Manufacture Discontinued Since 3/2015, Replacement Series:VXD2-2 →New Product Number |
Specifications: VXD21/22/23 Series Pilot Operated 2 Port Solenoid Valve, For Air, Water, Oil
●For air, water, oil, heated water, high temperature oil
●Body material: Aluminum, resin, C37, Stainless steel and CAC408
●With One-touch fittings (resin body) type is available
●IP65
●Body material: Aluminum, resin, C37, Stainless steel and CAC408
●With One-touch fittings (resin body) type is available
●IP65
Field | Value | Value Details |
---|---|---|
Series | 21 | VXD21 |
Orifice Diameter | 3 | 10 mmΦ |
Solenoid Valve Option | 0 | N.C. |
Solenoid Valve Option | - | NBR,Brass(C37)/- or C37/Cu,B,For Air/Water |
Suffix | - | - |
Port Size | 03 | 3/8 |
Thread Type | - | Rc/Flange Style |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | TZ | Conduit Terminal With Light/Surge Voltage Suppressor |
Full-Wave Rectifier | - | None |
Bracket | B | With Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VX021N-10 | Clip |
![]() |
ETW-7 | Replacement Parts Clip |