![]() |
Product Part Number: |
Specifications: One-touch Fittings For Vacuum Regulator For IRV10 Series
●Allows adjustment of vacuum line pressure
●Single sided connections series
●Weight reduced by 20% (Compared with the existing IRV2000 with
IRV20 fitting)
●Built-in One-touch fittings
●Easy to attach/detach the pressure gauge or digital pressure switch due
to attachment by clip
●Mounting direction of the pressure gauge or digital pressure switch can
be changed. (Standard connections only)
●Mounting angle of the pressure gauge or digital pressure switch can be
changed easily (in 60 degree increments)
●Single sided connections series
●Weight reduced by 20% (Compared with the existing IRV2000 with
IRV20 fitting)
●Built-in One-touch fittings
●Easy to attach/detach the pressure gauge or digital pressure switch due
to attachment by clip
●Mounting direction of the pressure gauge or digital pressure switch can
be changed. (Standard connections only)
●Mounting angle of the pressure gauge or digital pressure switch can be
changed easily (in 60 degree increments)
Field | Value | Value Details |
---|---|---|
Fitting Type | - | Straight |
Fitting Size | C6 | Φ6 mm |