![]() |
Product Part Number: |
Specifications: VV71 Series 5 Port Solenoid Valve Manifold
●Conforming to ISO standard
●Manifold type No.: VV71,VV72
●Manifold type No.: VV71,VV72
Field | Value | Value Details |
---|---|---|
No. Of Stations | 1 | 1 Station |
2(B),4(A)Port Connection | 03R | 3/8 R Side |
Thread Type | - | Rc |
Control Unit Type | - | None |
1(P),3(R2),5(R1)Port Connection | 03B | 3/8 Both Sides |
Thread Type2 | - | Rc |
Silencer box | - | None |
Air Release Valve Coil Rating | - | None |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AN110-01 | Silencer |
![]() |
ARB250-00-A | Spacer Type Regulator |
![]() |
ARB250-00-B | Spacer Type Regulator |
![]() |
ARB250-00-P | Spacer Type Regulator |
![]() |
AXT500-13 | Gasket |
![]() |
AXT502-14 | Block plate |
![]() |
AXT502-17A | Spacer |
![]() |
AXT502-17AF | Spacer |
![]() |
AXT502-17AT | Spacer |
- | AXT502-18A | Blanking Plate Assembly |
![]() |
AXT502-19 | O-ring |
![]() |
AXT502-1A-A02F-L | Manifold Block Assembly |
![]() |
AXT502-1A-A02F-R | Manifold Block Assembly |
![]() |
AXT502-1A-A02-L | Manifold Block Assembly |
![]() |
AXT502-1A-A02-R | Manifold Block Assembly |
![]() |
AXT502-1A-AC10-L | Manifold Block Assembly |
![]() |
AXT502-1A-AC10-R | Manifold Block Assembly |
![]() |
AXT502-1A-AC6-L | Manifold Block Assembly |
![]() |
AXT502-1A-AC6-R | Manifold Block Assembly |
![]() |
AXT502-1A-AC8-L | Manifold Block Assembly |
![]() |
AXT502-1A-AC8-R | Manifold Block Assembly |
![]() |
AXT502-1A-B02F-L | Manifold Block Assembly |
![]() |
AXT502-1A-B02F-R | Manifold Block Assembly |
![]() |
AXT502-1A-B02-L | Manifold Block Assembly |
![]() |
AXT502-1A-B02-R | Manifold Block Assembly |
- | AXT502-1A-BC10-L | Manifold Block Assembly |
- | AXT502-1A-BC10-R | Manifold Block Assembly |
- | AXT502-1A-BC6-L | Manifold Block Assembly |
- | AXT502-1A-BC6-R | Manifold Block Assembly |
- | AXT502-1A-BC8-L | Manifold Block Assembly |
- | AXT502-1A-BC8-R | Manifold Block Assembly |
![]() |
AXT502-20 | O-ring |
![]() |
AXT502-21A-1 | Spacer |
![]() |
AXT502-21A-1F | Spacer |
![]() |
AXT502-21A-1T | Spacer |
![]() |
AXT502-22-2 | Adapter Plate Assembly |
![]() |
AXT502-26A | Adapter Plate Assembly |
![]() |
AXT502-26AF | Adapter Plate Assembly |
![]() |
AXT502-26AT | Adapter Plate Assembly |
![]() |
AXT502-31 | Gasket |
![]() |
AXT502-34-10 | Tension Bolt |
![]() |
AXT502-34-2 | Tension Bolt |
![]() |
AXT502-34-3 | Tension Bolt |
![]() |
AXT502-34-4 | Tension Bolt |
![]() |
AXT502-34-5 | Tension Bolt |
![]() |
AXT502-34-6 | Tension Bolt |
![]() |
AXT502-34-7 | Tension Bolt |
![]() |
AXT502-34-8 | Tension Bolt |
![]() |
AXT502-34-9 | Tension Bolt |
![]() |
AXT502-9A | Blanking Plate Assembly |
![]() |
AXT502-LA-02 | End Plate Assembly |
![]() |
AXT502-LA-02F | End Plate Assembly |
![]() |
AXT502-LA-02T | End Plate Assembly |
![]() |
AXT502-LA-03 | End Plate Assembly |
![]() |
AXT502-LA-03F | End Plate Assembly |
![]() |
AXT502-LA-03T | End Plate Assembly |
![]() |
AXT502-LA-C12 | End Plate Assembly |
![]() |
AXT502-RA-02 | End Plate Assembly |
![]() |
AXT502-RA-02F | End Plate Assembly |
![]() |
AXT502-RA-02T | End Plate Assembly |
![]() |
AXT502-RA-03 | End Plate Assembly |
![]() |
AXT502-RA-03F | End Plate Assembly |
![]() |
AXT502-RA-03T | End Plate Assembly |
![]() |
AXT502-RA-C12 | End Plate Assembly |
- | AXT503-1A-A03F-L | Manifold Block Assembly |
- | AXT503-1A-A03F-R | Manifold Block Assembly |
- | AXT503-1A-A03-L | Manifold Block Assembly |
- | AXT503-1A-A03-R | Manifold Block Assembly |
- | AXT503-1A-B03F-L | Manifold Block Assembly |
- | AXT503-1A-B03F-R | Manifold Block Assembly |
- | AXT503-1A-B03-L | Manifold Block Assembly |
- | AXT503-1A-B03-R | Manifold Block Assembly |
![]() |
AXT503-23A | Restrictor Spacer |
- | AXT503-37A | Main EXH back pressure check plate |
- | AXT503-60-2-4 | Element |
- | AXT503-60A | Silencer box |
- | AXT632-45-1 | Mounting bolt assembly |
- | AXT632-45-10 | Mounting bolt assembly |
- | AXT632-45-11 | Mounting bolt assembly |
- | AXT632-45-12 | Mounting bolt assembly |
- | AXT632-45-13 | Mounting bolt assembly |
- | AXT632-45-14 | Mounting bolt assembly |
![]() |
AXT632-45-15 | Hexagon Socket Head Cap Screw |
- | AXT632-45-16 | Mounting bolt assembly |
- | AXT632-45-17 | Mounting bolt assembly |
- | AXT632-45-18 | Mounting bolt assembly |
- | AXT632-45-19 | Mounting bolt assembly |
- | AXT632-45-2 | Mounting bolt assembly |
- | AXT632-45-4 | Mounting bolt assembly |
- | AXT632-45-5 | Mounting bolt assembly |
![]() |
AXT632-45-6 | Mounting bolt assembly |
- | AXT632-45-7 | Mounting bolt assembly |
![]() |
AXT632-45-8 | Mounting bolt assembly |
- | AXT632-45-9 | Mounting bolt assembly |
![]() |
AZ503-53A | Block plate |
![]() |
AZ503-82A | Spacer |
![]() |
AZ503-82B | Spacer |
- | IS3100-X230 | Pressure Switch |
- | M4X8 | Screw |
- | MP2 | Blanking Plate Assembly |
- | MP3-1 | Blanking Plate Assembly |
![]() |
VV71-FPG | Spacer |
![]() |
VV71-FPGR | Spacer |
![]() |
VV71-P-02 | Spacer |
![]() |
VV71-P-02F | Spacer |
![]() |
VV71-P-02T | Spacer |
![]() |
VV71-P-03 | Spacer |
![]() |
VV71-P-03F | Spacer |
![]() |
VV71-P-03T | Spacer |
![]() |
VV71-P-C10 | Spacer |
![]() |
VV71-PR-02 | Spacer |
![]() |
VV71-PR-02F | Spacer |
![]() |
VV71-PR-02T | Spacer |
![]() |
VV71-PR-03 | Spacer |
![]() |
VV71-PR-03F | Spacer |
![]() |
VV71-PR-03T | Spacer |
![]() |
VV71-R-02 | Spacer |
![]() |
VV71-R-02F | Spacer |
![]() |
VV71-R-02T | Spacer |
![]() |
VV71-R-03 | Spacer |
![]() |
VV71-R-03F | Spacer |
![]() |
VV71-R-03T | Spacer |
![]() |
VV71-R2-03 | Spacer |
![]() |
VV71-R2-03F | Spacer |
![]() |
VV71-R2-03T | Spacer |
![]() |
VV71-R-AB | Spacer |
![]() |
VV71-R-C12 | Spacer |