![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQC5000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit S Kit (Serial Transmission Kit): For EX260 Integrated-type (Output) Serial Transmission System Manifold IP67 Compliant
●Compact and large flow capacity
VQC4000: Possible to drive cylinders up to Φ160
VQC5000: Possible to drive cylinders up to Φ180
●Extensive range of protocols available
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
●Enclosure IP67 compliant
VQC4000: Possible to drive cylinders up to Φ160
VQC5000: Possible to drive cylinders up to Φ180
●Extensive range of protocols available
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
●Enclosure IP67 compliant
Field | Value | Value Details |
---|---|---|
Series | 5 | VQC5000 |
Porting Specifications | 1 | Base Mounted Plug-in Unit |
Valve Stations | 08 | 8 Stations |
Cylinder Port Size | 03 | 3/8 |
Thread Type | - | Rc |
Kit Type/Electrical Entry/Cable Length | SEA | Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12 |
SI Unit Output Polarity | N | Negative Common |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVQ5000-10A-1 | Blanking Plate Assembly |
![]() |
VVQ5000-16A-1 | SUP Block Plate |
![]() |
VVQ5000-16A-2 | EXH Block Plate |
![]() |
VVQ5000-20A-1 | Restrictor Spacer |
![]() |
VVQ5000-37A-1 | SUP Stop Valve Spacer |
![]() |
VVQ5000-25A-1 | Double Check Spacer With Residual Pressure Exhaust |
![]() |
ARBQ5000-00-A-1 | Spacer Type Regulator |
![]() |
ARBQ5000-00-B-1 | Spacer Type Regulator |
![]() |
ARBQ5000-00-P-1 | Spacer Type Regulator |
![]() |
VVQC5000-3A-2 | D Side End Plate Assembly |
![]() |
VVQC5000-3A-2F | D Side End Plate Assembly |
![]() |
VVQC5000-3A-2N | D Side End Plate Assembly |
![]() |
VVQC5000-3A-2T | D Side End Plate Assembly |
![]() |
VVQ5000-2A-1-L-W | End Plate Assembly |
![]() |
VVQ5000-2A-1F-L-W | End Plate Assembly |
![]() |
VVQ5000-2A-1N-L-W | End Plate Assembly |
![]() |
VVQ5000-2A-1T-L-W | End Plate Assembly |
![]() |
VVQC5000-TR-08 | Tie-rod Assembly |
![]() |
VVQ5000-P-1-03 | Spacer |
![]() |
VVQ5000-R-1-03 | Spacer |