![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQC2000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit F Kit (D-sub Connector) Manifold IP40 Compliant
●Enclosure IP67 compliant
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
Field | Value | Value Details |
---|---|---|
Series | 2 | VQC2000 |
Porting Specifications | 1 | Base Mounted Plug-in Unit |
Valve Stations | 10 | 10 Stations |
Cylinder Port Size | C6 | With Φ6 One-touch Fittings |
Kit Type/Electrical Entry/Cable Length | FD2 | D-Sub Connector (25P) With 3.0m Cable |
Back Pressure Check Valve | - | Without Back Pressure Check Valve |
Mounting Type | - | Direct Mount |
Wiring Specification | - | Double Wiring |
Name Plate | - | Without Name Plate |
Pilot Specifications | - | Internal Pilot Specifications |
Silencer | - | Standard |
P,R Port | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVQ2000-10A-1 | Blanking Plate Assembly |
![]() |
VVQ2000-P-1-C8 | Individual SUP Spacer |
![]() |
VVQ2000-P-1-N9 | Individual SUP Spacer |
![]() |
VVQ2000-R-1-C8 | Individual EXH Spacer |
![]() |
VVQ2000-R-1-N9 | Individual EXH Spacer |
![]() |
VVQ2000-16A | SUP Block Plate |
![]() |
VVQ2000-19A | EXH Block Plate |
![]() |
VVQ2000-18A | Back Pressure Check Valve Assembly |
![]() |
VVQ1000-58A | Port Plug |
![]() |
VVQC2000-57A | DIN Rail Mounting Brackets |
![]() |
VVQ2000-52A-C10 | Dual Flow Fitting Assembly |
![]() |
VVQ2000-52A-N11 | Dual Flow Fitting Assembly |
![]() |
VQ2000-FPG-FB | Bracket |
![]() |
VVQC1000-F25-1 | Housing Assembly |
- | AN200-KM10 | Silencer |