![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQC1000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit D-Sub Connector
●Enclosure IP67 compliant
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
Field | Value | Value Details |
---|---|---|
Series | 1 | VQC1000 |
Porting Specifications | 1 | Base Mounted Plug-in Unit |
No. Of Stations | 10 | 10 Stations |
Cylinder Port | C4 | With Φ4 One-touch Fittings |
Kit Type | FD0 | D-Sub Connector (25P) Without Cable |
Option:Back Pressure Check Valve | - | None |
Manifold Mounting | - | None |
Option:Special Wiring Specifications+With Name Plate | - | None |
Option:External Pilot Specifications | - | None |
Option:Built-In Silencer | S | Built-In Silencer, Direct Exhaust |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVQ1000-10A-1 | Blanking Plate Assembly |
![]() |
VVQ1000-16A | SUP Block Plate |
![]() |
VVQ1000-18A | Back Pressure Check Valve Assembly |
![]() |
VVQ0000-58A | Port Plug |
![]() |
VVQ1000-57A | DIN Rail Mounting Brackets |
- | VVQ1000-82A-1 | Element |
![]() |
VVQC1000-F25-1 | Housing Assembly |