![]() |
Product Part Number: |
Specifications: VQ1000/2000 Series 5 Port Solenoid Valve Plug-In Unit Base Mounted P Flat Ribbon Cable
●Space-saving design with one side solenoid and fittings all positioned one
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
Field | Value | Value Details |
---|---|---|
Series | 2 | VQ2000 |
No. Of Stations | 02 | 2 Stations |
Cylinder Port | C8 | With Φ8 One-touch Fitting |
Connector Entry Direction | U | Top Entry |
Cable Length | 2 | Cable Length 3m |
Option b | - | None |
Option c | D | DIN Rail Mounting |
Option d | - | None |
Option e | - | None |
Option f | - | None |
Option g | - | None |
Option h | - | None |
Option i | S | Direct EXH Outlet With Built-In Silencer |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AXT100-1-PU10 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PU16 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PU20 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PU26 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PS10 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PS16 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PS20 | Flat Ribbon Cable Housing Assembly |
![]() |
AXT100-1-PS26 | Flat Ribbon Cable Housing Assembly |
![]() |
VVQ2000-80A-1 | Gasket |
![]() |
VVQ2000-80A-2 | Seal |
![]() |
VVQ2000-80A-3 | Clamp Screw |
![]() |
VVQ2000-80A-4 | Clip |
![]() |
VVQ2000-10A-1 | Blanking Plate Assembly |
![]() |
VVQ2000-P-1-C8 | Individual SUP Spacer |
![]() |
VVQ2000-P-1-N9 | Individual SUP Spacer |
![]() |
VVQ2000-R-1-C8 | Individual EXH Spacer |
![]() |
VVQ2000-R-1-N9 | Individual EXH Spacer |
![]() |
VVQ2000-16A | SUP Block Plate |
![]() |
VVQ2000-18A | Back Pressure Check Valve Assembly |
![]() |
VVQ1000-58A | Port Plug |
![]() |
VVQC2000-57A | DIN Rail Mounting Brackets |
![]() |
VVQ2000-52A-C10 | Dual Flow Fitting Assembly |
![]() |
VVQ2000-52A-N11 | Dual Flow Fitting Assembly |
- | VVQ2000-82A-1 | Element |
![]() |
VVQ2000-19A | EXH Block Plate |
![]() |
VVQ2000-24A-1 | SUP Stop Valve Spacer |