![]() |
Product Part Number: |
Specifications: VQ1000/2000 Series 5 Port Solenoid Valve Plug-In Unit Base Mounted Plug-In Manifold For EX120·123·124 Integrated-Type Output Serial Transmission System
●Space-saving design with one side solenoid and fittings all positioned one
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
Field | Value | Value Details |
---|---|---|
Series | 1 | VQ1000 |
No. Of Stations | 08 | 8 Stations |
Cylinder Port | CM | With Mixed Sizes And With Port Plug |
SI Unit | V | CC-Link (16 Outputs) |
Option b | - | None |
Option c | D | DIN Rail Mounting |
Option d | - | None |
Option e | - | None |
Option f | - | None |
Option g | - | None |
Option h | - | None |
Option i | - | None |
Option j | - | None |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVQ1000-80A-1 | Gasket |
![]() |
VVQ1000-80A-2 | Seal |
![]() |
VVQ1000-80A-3 | Clamp Screw |
![]() |
VVQ1000-80A-4 | Clip |
![]() |
VVQ1000-10A-1 | Blanking Plate Assembly |
![]() |
VVQ1000-P-1-C6 | Individual SUP Spacer |
![]() |
VVQ1000-P-1-N7 | Individual SUP Spacer |
![]() |
VVQ1000-R-1-C6 | Individual EXH Spacer |
![]() |
VVQ1000-R-1-N7 | Individual EXH Spacer |
![]() |
VVQ1000-16A | SUP Block Plate |
![]() |
VVQ1000-18A | Back Pressure Check Valve Assembly |
![]() |
VVQ0000-58A | Port Plug |
![]() |
VVQ1000-57A | DIN Rail Mounting Brackets |
![]() |
VVQ1000-52A-C8 | Dual Flow Fitting Assembly |
![]() |
VVQ1000-52A-N9 | Dual Flow Fitting Assembly |
![]() |
VVQ1000-AR-1 | Regulator Unit |
- | VVQ1000-82A-1 | Element |