![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VT325 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
●Direct operated solenoid valve
●Universal porting
●Available in vacuum applications
●Manifold type No.: VV317,VVT340,VVT341
●Universal porting
●Available in vacuum applications
●Manifold type No.: VV317,VVT340,VVT341
Field | Value | Value Details |
---|---|---|
Valve Type | - | Standard |
Bore Size | 02 | 1/4 |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet Lead Wire Length 200 mm |
Surge Voltage Suppressor | - | None |
Manual Override | - | Non-Locking Type |
Thread Type | - | Rc |
CE-compliant | - | - |