![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VT317 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
●Direct operated solenoid valve
●Universal porting
●Available in vacuum applications
●Manifold type No.: VV317,VVT340,VVT341
●Universal porting
●Available in vacuum applications
●Manifold type No.: VV317,VVT340,VVT341
Field | Value | Value Details |
---|---|---|
Body Type | T | Body Ported |
Valve Option | - | Standard Type |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | - | None |
Port Size | 02 | 1/4 (8A) |
Thread Type | - | Rc |
CE-compliant | - | - |