![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VT307 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal
●Low power consumption type: 1.8 W
●A variety of valve functions provided by a single valve
(Universal porting)
●Low ozone concentration countermeasure part
Rubber material: HNBR is used in main valve
●Has mounting compatibility with conventional products
●Manifold type No.: VV307
●A variety of valve functions provided by a single valve
(Universal porting)
●Low ozone concentration countermeasure part
Rubber material: HNBR is used in main valve
●Has mounting compatibility with conventional products
●Manifold type No.: VV307
Field | Value | Value Details |
---|---|---|
Body Type | T | Body Ported |
Valve Option | - | Standard Type |
Pressure Specification | - | Standard Tpye 0.7MPA |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal With Connector |
Light/Surge Voltage Suppressor | - | None |
Bore Size | 02 | 1/4 8A |
Thread Type | F | G |
Bracket | - | None |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
DXT152-25-1A | Bracket |
- | B1B09-2A | DIN Connector |
- | GM209NJ-B17 | DIN Connector |