![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQZ200·300 Series 3 Port Solenoid Valve Body Ported Single Unit
●External pilot specification can be used for vacuum applications
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV3QZ12,VV3QZ15,V3QZ22,VV3QZ25,VV3QZ32,VV3QZ35
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV3QZ12,VV3QZ15,V3QZ22,VV3QZ25,VV3QZ32,VV3QZ35
Field | Value | Value Details |
---|---|---|
Series | 3 | VQZ300 Body Width 18 mm |
Type Of Actuation | 1 | Metal Seal N.C. |
Function | - | Standard |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | YZ | DIN Terminal |
Manual Override | - | Non-locking Push Type (Tool Required) |
IP65 Compliant | - | — |
Port Size 2(A) Port | C10 | Φ10 One-touch Fitting |
Thread Type | - | Rc |
Option | - | None |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VQZ300-GS-2 | Gasket Screw Assembly |
- | VQZ300-FB | Bracket Assembly |