![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQZ1000·2000·3000 Series 5 Port Solenoid Valve Body Ported Plug Lead Unit Single Unit
●Combined mounting of 3 port valve and 5 port valve on manifold valve is possible
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
Field | Value | Value Details |
---|---|---|
Series | 2 | VQZ2000 Body Width 15 mm |
Type Of Actuation | 4 | 3 Position Exhaust Center |
Seal | 0 | Metal Seal |
Function | B | Quick Response Type |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | YO | DIN Terminal Without Connector |
Manual Override | - | Non-locking Push Type (Tool Required) |
IP65 Compliant | - | — |
Bore Size | C6 | Φ6 One-touch Fitting |
Thread Type | F | G |
Bracket | - | Without Bracket |
Made To Order | - | Standard |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AN101-01 | Silencer |
![]() |
AN120-M5 | Silencer |
![]() |
DXT170-71-1 | Socket |
- | IN-457-32L | One-touch Fitting |
![]() |
INA-25-46 | Silencer |
![]() |
KJS04-M5 | One-touch Fitting |
![]() |
KQ2H06-01S | One-touch Fitting |
![]() |
KQ2H06-M5 | One-touch Fitting |
![]() |
KQ2H08-02S | One-touch Fitting |
![]() |
KQ2S06-01S | One-touch Fitting |
![]() |
SY100-30-1A | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-10 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-15 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-20 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-25 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-30 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-50 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-6 | Connector Assembly(100 VAC) |
![]() |
SY100-30-2A | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-10 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-15 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-20 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-25 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-30 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-50 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-6 | Connector Assembly(200 VAC) |
![]() |
SY100-30-3A | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-10 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-15 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-20 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-25 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-30 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-50 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-6 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-4A | Connector Assembly(DC) |
![]() |
SY100-30-4A-10 | Connector Assembly(DC) |
![]() |
SY100-30-4A-15 | Connector Assembly(DC) |
![]() |
SY100-30-4A-20 | Connector Assembly(DC) |
![]() |
SY100-30-4A-25 | Connector Assembly(DC) |
![]() |
SY100-30-4A-30 | Connector Assembly(DC) |
![]() |
SY100-30-4A-50 | Connector Assembly(DC) |
![]() |
SY100-30-4A-6 | Connector Assembly(DC) |
![]() |
SY100-30-A | Connector Assembly |
![]() |
SY100-82-1 | DIN Connector |
- | SY100-82-2-01 | DIN Connector |
- | SY100-82-2-02 | DIN Connector |
- | SY100-82-2-03 | DIN Connector |
- | SY100-82-2-04 | DIN Connector |
- | SY100-82-3-05 | DIN Connector |
- | SY100-82-3-06 | DIN Connector |
![]() |
VQZ1000-GS-2 | Gasket Screw Assembly |
![]() |
VQZ1000V-85-1A | Connector Assembly |
- | VQZ1000V-85-2A | Connector Assembly |
- | VQZ1000V-85-3A | Connector Assembly |
- | VQZ1000V-85-4A | Connector Assembly |
- | VQZ1000V-FB-M | Bracket Assembly |
- | VQZ1000V-FB-R | Bracket Assembly |
- | VQZ2000-FB | Bracket |
- | VQZ2000-GS-2 | Gasket Screw Assembly |
- | VQZ3000-FB | Bracket |
- | VQZ3000-GS-2 | Gasket Screw Assembly |
![]() |
VVQ1000-50A-C3 | Fitting Assembly |
![]() |
VVQ1000-50A-C4 | Fitting Assembly |
![]() |
VVQ1000-50A-C6 | Fitting Assembly |
![]() |
VVQ1000-51A-C10 | Fitting Assembly |
![]() |
VVQ1000-51A-C6 | Fitting Assembly |
![]() |
VVQ1000-51A-C8 | Fitting Assembly |