![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQZ1000·2000·3000 Series 5 Port Solenoid Valve Base Mounted Plug Lead Unit Single Unit
●Combined mounting of 3 port valve and 5 port valve on manifold valve is possible
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
●Allows mounting on aluminum body manifold or DIN rail
●Manifold type No.: VV5QZ12,VV5QZ15,VV5QZ22,VV5QZ25,VV5QZ32,VV5QZ35
Field | Value | Value Details |
---|---|---|
Series | 1 | VQZ1000 Body Width 10 mm |
Type Of Actuation | 1 | 2 Position Single |
Seal | 1 | Rubber Seal |
Function | - | Standard Type |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | MO | M-type Plug Connector Without Connector |
Manual Override | - | Non-locking Push Type (Tool Required) |
IP65 Compliant | - | — |
Bore Size | 01 | Rc1/8 |
Thread Type | - | Rc Or Without Sub-Plate |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VQZ3000-GS-5 | Gasket Screw Assembly |
![]() |
DXT170-71-1 | Socket |
![]() |
SY100-30-1A | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-10 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-15 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-20 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-25 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-30 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-50 | Connector Assembly(100 VAC) |
![]() |
SY100-30-1A-6 | Connector Assembly(100 VAC) |
![]() |
SY100-30-2A | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-10 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-15 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-20 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-25 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-30 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-50 | Connector Assembly(200 VAC) |
![]() |
SY100-30-2A-6 | Connector Assembly(200 VAC) |
![]() |
SY100-30-3A | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-10 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-15 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-20 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-25 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-30 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-50 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-3A-6 | Connector Assembly(Alternative AC) |
![]() |
SY100-30-4A | Connector Assembly(DC) |
![]() |
SY100-30-4A-10 | Connector Assembly(DC) |
![]() |
SY100-30-4A-15 | Connector Assembly(DC) |
![]() |
SY100-30-4A-20 | Connector Assembly(DC) |
![]() |
SY100-30-4A-25 | Connector Assembly(DC) |
![]() |
SY100-30-4A-30 | Connector Assembly(DC) |
![]() |
SY100-30-4A-50 | Connector Assembly(DC) |
![]() |
SY100-30-4A-6 | Connector Assembly(DC) |
![]() |
SY100-30-A | Connector Assembly |
![]() |
SY100-82-1 | DIN Connector |
- | SY100-82-2-01 | DIN Connector |
- | SY100-82-2-02 | DIN Connector |
- | SY100-82-2-03 | DIN Connector |
- | SY100-82-2-04 | DIN Connector |
- | SY100-82-3-05 | DIN Connector |
- | SY100-82-3-06 | DIN Connector |
![]() |
VQZ1000-GS-5 | Gasket Screw Assembly |
- | VQZ1000-S-01 | Sub-plate |
- | VQZ1000-S-01F | Sub-plate |
- | VQZ1000-S-01F-Q | Sub-plate |
- | VQZ1000-S-01N | Sub-plate |
- | VQZ1000-S-01N-Q | Sub-plate |
- | VQZ1000-S-01-Q | Sub-plate |
- | VQZ1000-S-01T | Sub-plate |
- | VQZ1000-S-01T-Q | Sub-plate |
![]() |
VQZ1000V-85-1A | Connector Assembly |
- | VQZ1000V-85-2A | Connector Assembly |
- | VQZ1000V-85-3A | Connector Assembly |
- | VQZ1000V-85-4A | Connector Assembly |
![]() |
VQZ2000-GS-5 | Gasket Screw Assembly |
- | VQZ2000-S-01 | Sub-plate |
- | VQZ2000-S-01F | Sub-plate |
- | VQZ2000-S-01F-Q | Sub-plate |
- | VQZ2000-S-01N | Sub-plate |
- | VQZ2000-S-01N-Q | Sub-plate |
- | VQZ2000-S-01-Q | Sub-plate |
- | VQZ2000-S-01T | Sub-plate |
- | VQZ2000-S-01T-Q | Sub-plate |
![]() |
VQZ2000-S-02 | Sub-plate |
- | VQZ2000-S-02F | Sub-plate |
- | VQZ2000-S-02F-Q | Sub-plate |
- | VQZ2000-S-02N | Sub-plate |
- | VQZ2000-S-02N-Q | Sub-plate |
- | VQZ2000-S-02-Q | Sub-plate |
- | VQZ2000-S-02T | Sub-plate |
- | VQZ2000-S-02T-Q | Sub-plate |
- | VQZ3000-S-02 | Sub-plate |
- | VQZ3000-S-02F | Sub-plate |
- | VQZ3000-S-02F-Q | Sub-plate |
- | VQZ3000-S-02N | Sub-plate |
- | VQZ3000-S-02N-Q | Sub-plate |
- | VQZ3000-S-02-Q | Sub-plate |
- | VQZ3000-S-02T | Sub-plate |
- | VQZ3000-S-02T-Q | Sub-plate |
- | VQZ3000-S-03 | Sub-plate |
- | VQZ3000-S-03F | Sub-plate |
- | VQZ3000-S-03F-Q | Sub-plate |
- | VQZ3000-S-03N | Sub-plate |
- | VQZ3000-S-03N-Q | Sub-plate |
- | VQZ3000-S-03-Q | Sub-plate |
- | VQZ3000-S-03T | Sub-plate |
- | VQZ3000-S-03T-Q | Sub-plate |
![]() |
VVQ1000-50A-C3 | Fitting Assembly |
![]() |
VVQ1000-50A-C4 | Fitting Assembly |
![]() |
VVQ1000-50A-C6 | Fitting Assembly |
![]() |
VVQ1000-51A-C4 | Fitting Assembly |
![]() |
VVQ1000-51A-C6 | Fitting Assembly |
![]() |
VVQ1000-51A-C8 | Fitting Assembly |
![]() |
VVQ2000-51A-C10 | Fitting Assembly |
![]() |
VVQ2000-51A-C6 | Fitting Assembly |
![]() |
VVQ2000-51A-C8 | Fitting Assembly |